IESNA:LM-63-2002
[TEST]P1388709
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-740-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21881.0
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
150.3 179.2 248.6 474.0 1271.8 2162.1 2983.0 3514.8 4040.9 4717.3 5578.6 6468.9 7706.0 8873.8 9856.6 10683.2 11446.3 12192.1 
12984.1 14030.4 15238.7 16377.5 16672.3 16181.0 15360.1 14423.5 13706.7 13105.5 10827.8 7064.4 3381.9 1636.0 867.1 352.6 202.3 
109.8 63.6 0.0 
150.3 185.0 248.6 462.5 1179.3 2127.4 2896.3 3474.4 4040.9 4711.5 5491.9 6492.0 7665.6 8723.5 9723.6 10544.5 11301.8 12012.9 
12822.2 13833.9 15088.4 16256.1 16660.8 16169.4 15296.5 14394.6 13643.1 13013.0 10845.1 7081.7 3451.2 1636.0 872.9 341.1 196.6 
104.1 63.6 0.0 
150.3 179.2 237.0 450.9 1081.0 1959.8 2838.5 3428.1 3994.7 4642.1 5416.8 6399.5 7417.0 8474.9 9347.8 9966.4 10590.8 11353.8 
12226.8 13255.8 14677.9 16313.9 17094.4 16776.4 15741.6 14712.6 14013.1 13440.8 11481.0 7798.5 4006.2 1849.9 878.7 329.5 208.1 
115.6 69.4 0.0 
150.3 179.2 225.5 387.3 930.7 1774.8 2566.8 3260.5 3855.9 4491.8 5237.6 6139.4 7081.7 8018.2 8810.2 9469.2 9914.4 10585.0 
11515.7 12683.5 14313.7 16013.3 17354.5 17423.9 16527.8 15325.4 14533.4 14007.3 12296.1 9209.1 5162.4 2347.1 1034.8 375.8 208.1 
133.0 86.7 0.0 
150.3 179.2 219.7 329.5 676.4 1375.9 2173.6 2971.4 3618.9 4231.7 4919.6 5775.2 6677.0 7642.5 8457.6 9162.8 9654.2 10047.3 10631.2 
11590.9 13099.7 15209.8 17204.2 17932.6 17256.2 16036.4 15273.3 14747.3 13105.5 10787.3 6948.7 3162.2 1416.3 526.1 237.0 161.9 
115.6 0.0 
150.3 173.4 208.1 271.7 462.5 896.1 1624.5 2341.3 3139.1 3803.9 4434.0 5150.9 5966.0 6769.5 7700.3 8446.0 9041.4 9480.8 9804.5 
10371.1 11261.3 12868.5 15377.4 17383.4 17903.7 16701.2 15845.7 15204.0 13741.4 11689.1 8833.3 5220.2 2624.6 1029.0 364.2 213.9 
156.1 0.0 
150.3 173.4 190.8 231.2 312.2 502.9 872.9 1474.1 2133.2 2861.6 3566.9 4330.0 4989.0 5705.8 6486.3 7284.0 7966.2 8590.5 9058.8 
9538.6 10139.8 11087.9 12602.5 14926.5 17250.4 18059.8 17568.4 16932.5 14672.1 12180.5 9729.4 7787.0 4942.7 2335.5 948.1 
306.4 208.1 0.0 
150.3 167.6 185.0 213.9 265.9 358.4 595.4 982.8 1566.6 2179.4 2867.4 3584.2 4283.7 4989.0 5682.7 6468.9 7151.1 7850.6 8434.4 9024.1 
9631.1 10428.9 11648.7 13452.3 15961.3 17822.8 18187.0 17984.6 16024.9 13226.9 10492.5 8376.6 6035.3 3393.4 1422.1 398.9 
237.0 0.0 
150.3 161.9 179.2 202.3 231.2 283.3 398.9 583.9 942.3 1433.7 2017.6 2636.1 3318.3 4006.2 4728.8 5457.2 6156.7 6879.4 7567.3 8232.1 
8931.6 9758.3 10850.9 12278.8 14122.9 16418.0 17470.1 17793.8 17342.9 15244.4 12359.7 9515.5 6758.0 4405.1 1954.0 647.5 
271.7 0.0 
150.3 161.9 167.6 179.2 185.0 202.3 219.7 254.4 300.6 381.5 514.5 711.1 982.8 1370.1 1821.0 2324.0 2867.4 3509.1 4197.0 4971.6 5809.9 6792.6 
7960.4 9359.4 10972.3 12695.0 13741.4 14412.0 15481.5 14914.9 12359.7 8567.4 5162.4 2711.3 1138.9 335.3 219.7 0.0 
150.3 156.1 156.1 156.1 161.9 161.9 161.9 167.6 161.9 167.6 167.6 173.4 185.0 196.6 231.2 265.9 318.0 387.3 479.8 612.8 780.4 1034.8 1375.9 1919.3 
2809.6 4382.0 5723.2 6561.4 7746.5 6625.0 4838.7 3399.2 2237.2 1156.2 335.3 80.9 23.1 0.0 
150.3 150.3 150.3 144.5 144.5 144.5 144.5 138.7 133.0 133.0 133.0 133.0 127.2 121.4 121.4 121.4 127.2 138.7 150.3 167.6 190.8 208.1 237.0 277.5 364.2 618.6 
925.0 1219.8 1988.7 2110.1 1491.5 907.6 526.1 242.8 98.3 40.5 17.3 0.0 
150.3 144.5 144.5 138.7 133.0 133.0 127.2 121.4 115.6 115.6 109.8 104.1 98.3 92.5 80.9 75.2 69.4 69.4 69.4 69.4 69.4 69.4 63.6 63.6 52.0 46.2 46.2 
46.2 57.8 69.4 52.0 46.2 46.2 34.7 23.1 17.3 17.3 0.0 
150.3 138.7 133.0 121.4 115.6 109.8 104.1 92.5 86.7 75.2 63.6 57.8 46.2 40.5 34.7 28.9 23.1 23.1 17.3 11.6 11.6 11.6 5.8 5.8 5.8 5.8 5.8 5.8 5.8 5.8 0.0 0.0 5.8 
5.8 11.6 11.6 11.6 0.0 
150.3 133.0 121.4 109.8 98.3 92.5 80.9 69.4 57.8 46.2 40.5 28.9 23.1 17.3 11.6 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
11.6 11.6 0.0 
150.3 127.2 109.8 98.3 86.7 69.4 63.6 52.0 40.5 28.9 23.1 11.6 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
11.6 0.0 
150.3 121.4 104.1 86.7 75.2 63.6 46.2 34.7 28.9 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 
5.8 0.0 
150.3 121.4 98.3 80.9 63.6 52.0 40.5 28.9 23.1 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 
0.0 
150.3 115.6 98.3 75.2 63.6 52.0 34.7 23.1 17.3 11.6 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.3 121.4 98.3 75.2 63.6 46.2 34.7 28.9 17.3 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.3 121.4 98.3 80.9 63.6 46.2 40.5 28.9 23.1 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
150.3 121.4 98.3 80.9 63.6 46.2 40.5 28.9 23.1 17.3 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
